SKiiP 1213 GB123-2DFW
SKiiP® 3
2-pack-integrated intelligent Power System
V
CES 1200 V
I
C 1200 A
Part Number: 20452355
Net unit weight: 6 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
⬤
Current delivery time approx. 52 weeks
1