SKiiP 1803 GB172-3DL
SKiiP® 3
2-pack-integrated intelligent Power System
V
CES 1700 V
I
C 1800 A
Part Number: 20452130
Net unit weight: 8.6 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
⬤
Current delivery time approx. 24 weeks
1