SKiiP 1814 GB12E4-3DUL
SKiiP® 4
2-pack-integrated intelligent Power System
V
CES 1200 V
I
C 1800 A
Part Number: 20603123
Net unit weight: 8.5 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
⬤
Current delivery time approx. 52 weeks
1