SKiiP 2403 GB172-4DW
SKiiP® 3
2-pack-integrated intelligent Power System
V
CES 1700 V
I
C 2400 A
Part Number: 20452133
Net unit weight: 9.4 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
⬤
Current delivery time approx. 24 weeks
1