SKiiP 2414 GB17E4-4DUW
SKiiP® 4
2-pack-integrated intelligent Power System
V
CES 1700 V
I
C 2400 A
Part Number: 20603236
Net unit weight: 7.5 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
⬤
Current delivery time approx. 24 weeks
1