Centrifugal fan 230V HG236x320

Fan

V 230 V

Part Number: 30752817
Net unit weight: 5.458 kg
Tariff Number: 84145935
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
  • Quantity Price
  • 5+ 233.19 $
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 5
233.186319 USD