Radial Fan 230V 184x215 615m3h

Fan

V 230 V

Part Number: VE001300
Net unit weight: 3.5 kg
Tariff Number: 84145935
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
  • Quantity Price
  • 5+ 169,62 €
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 5
169.622125 EUR