Radial fan 230V AC184x266mm

Fan

V 230 V

Part Number: 30756640
Net unit weight: 3.691 kg
Tariff Number: 84145935
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
  • Quantity Price
  • 5+ 193.55 $
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 5
193.550703 USD