en - EUR
International
Deutsch (EUR)
English (EUR)
English (USD)
Service
Quotation Tool
Cross References
Service and Support
Knowledge Base
FAQs
About us
Payment
Shipment
Newsletter
Complaints
Legal Information
T&Cs
Data Protection
Quotation Tool
Cross References
Menu
Home
IGBT/MOSFET
MiniSKiiP
SEMITOP
SEMITRANS
SEMiX
SKiM
IPM (SKiiP)
SKiiP
Thyristor/Diode Modules
SEMIPACK
SEMITOP
SEMiX
SEMiSTART
Bridge Rectifiers
Power Bridge Rectifiers
SEMIPONT
SEMiX
Thyristor/Diode Discretes
Drivers
STACKs
SEMITEACH
Heat sinks
SiC
Full SiC
Hybrid-SiC-Module
Others
Your Cart
Your Profile
Quotation Tool
Cross References
Log in
?
Remember password
Log in
Register
The shopping cart is empty.
Home
Others
230
Filter
Others
Filter:
Remove all filters
Current (A)
<=50
Voltage (V)
<200
230
Application/Topology
Fan
Package / Type
Fan
.
Filter
Others
Sort by:
Choose
Title
Title
Price
Price
Products per page
10
10
20
50
100
Radial fan 230V AC184x266mm
Fan
V 230 V
Part Number:
30756640
Manufacturer:
Semikron Danfoss
datasheet
⬤
Current delivery time approx. 25 weeks
1
Quantity
Price
5+
177,00 €
Prices excl. Tax and
Shipping
Add to cart
Create a Quote
Radial Fan 230V 184x215 615m3h
Fan
V 230 V
Part Number:
VE001300
Manufacturer:
Semikron Danfoss
datasheet
⬤
Current delivery time approx. 25 weeks
1
Quantity
Price
5+
169,62 €
Prices excl. Tax and
Shipping
Add to cart
Create a Quote
Centrifugal fan 230V HG236x320
Fan
V 230 V
Part Number:
30752817
Manufacturer:
Semikron Danfoss
datasheet
⬤
Current delivery time approx. 25 weeks
1
Quantity
Price
5+
213,25 €
Prices excl. Tax and
Shipping
Add to cart
Create a Quote
© 2024 Semikron Danfoss