SEMiX305GD07E4

SEMiX® 5

Trench IGBT Modules


VCES 650 V
IC 300 A

Part Number: 21919520
Net unit weight: 0.39 kg
Tariff Number: 85044086
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
  • Quantity Price
  • 1+ 819.46 $
  • 3+ 307.30 $
  • 12+ 256.09 $
more Prices
Prices excl. Tax and Shipping
819.456762 USD