SKiiP 28AHB16V4 M00: module only

MiniSKiiP® 2

VCES 1600 V
ICnom 82 A

Part Number: 25231270-M00
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 3 Packaging Unit(s)
More available in approx. 16 weeks
  • Quantity Price
  • 1+ 135.77 $
  • 72+ 59.40 $
  • 288+ 42.43 $
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 72
135.774835 USD