SKiiP 29TMLI12F4V1 M00: module only

MiniSKiiP® 2

3-Level TNPC IGBT-Module


1200 V
150 A

Part Number: 25232830-M00
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 209,92 €
  • 72+ 91,84 €
  • 288+ 65,60 €
more Prices
Prices excl. Tax and Shipping
209.92 EUR