SKN 152/12 UNF 3/8... 24

Stud Diode

VRRM 1200 V
IFAV 152 A

Part Number: 02637270
Net unit weight: 0.105 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
  • Quantity Price
  • 1+ 58,18 €
  • 6+ 20,78 €
  • 30+ 19,74 €
more Prices
Prices excl. Tax and Shipping
58.179 EUR