SKS 1890F B6HK 1270 V16 ZU

SEMISTACK Thyristor

VAC 500 V
ID 1890 A

Part Number: 08800490
Net unit weight: 78.8 kg
Tariff Number: 85044083
Country of Origin: France
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Price on request
Please contact
shop@semikron-danfoss.com


0 EUR