SKS 215N B6C 145 V16

SEMISTACK Thyristor

VAC 500 V
ID 215 A

Part Number: 08785016
Net unit weight: 13.6 kg
Tariff Number: 85044083
Country of Origin: France
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Price on request
Please contact
shop@semikron-danfoss.com


0 EUR