SKS 2300F B6U 1540 V16

SEMISTACK Diode

VAC 500 V
ID 2300 A

Part Number: 08785102
Net unit weight: 85.6 kg
Tariff Number: 85044083
Country of Origin: France
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Price on request
Please contact
shop@semikron-danfoss.com


0 EUR