SKS 950F W3C 825 V16

SEMISTACK Thyristor

VRMS 500 V
IRMS 950 A

Part Number: 08785206
Net unit weight: 42.5 kg
Tariff Number: 85044095
Country of Origin: France
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Price on request
Please contact
shop@semikron-danfoss.com


0 EUR