SEMITEACH B6U+E1CIF+B6CI

IGBT Module Stack

VAC 440 V
IC 30 A

Part Number: 08753450
Net unit weight: 19 kg
Tariff Number: 85044095
Country of Origin: France
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 3247.18 $
Prices excl. Tax and Shipping
3247.178321 USD