SK 1/16

Axial Lead Diode

Standard silicon rectifier diodes


VRRM 1600 V
IFAV 1 A

Part Number: 03205020
Net unit weight: 0.0005 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
Available alternatives
  • Quantity Price
  • 3500+ 0,2153 €
  • 10500+ 0,1948 €
  • 21000+ 0,1845 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 3500
0.21525 EUR