SK 3/12

Axial Lead Diode

Standard silicon rectifier diodes


VRRM 1200 V
IFAV 3 A

Part Number: 03204970
Net unit weight: 0.0011 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
Available alternatives
  • Quantity Price
  • 1500+ 0,45 €
  • 4500+ 0,42 €
  • 9000+ 0,38 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 1500
0.451 EUR