SK 6/16

Axial Lead Diode

Standard silicon rectifier diodes


VRRM 1600 V
IFAV 6 A

Part Number: 03611120
Net unit weight: 0.0015 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
Available alternatives
  • Quantity Price
  • 1500+ 0,85 €
  • 4500+ 0,81 €
  • 9000+ 0,72 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 1000
0.85075 EUR