SKa 3/17

Axial Lead Diode

VRRM 1700 V
IFAV 3 A

Part Number: 03204960
Net unit weight: 0.0009 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
Available alternatives
  • Quantity Price
  • 1500+ 0,58 €
  • 4500+ 0,55 €
  • 9000+ 0,50 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 1500
0.58425 EUR