SKa 6/17

Axial Lead Diode

VRRM 1700 V
IFAV 6 A

Part Number: 03641870
Net unit weight: 0.0015 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
Available alternatives
  • Quantity Price
  • 1500+ 2.00 $
  • 4500+ 1.92 $
  • 9000+ 1.70 $
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 1500
2.001816 USD