SKa 6/20

Axial Lead Diode

VRRM 2000 V
IFAV 6 A

Part Number: 03205060
Net unit weight: 0.0015 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 27 weeks
1
Available alternatives
  • Quantity Price
  • 1500+ 1,95 €
  • 4500+ 1,85 €
  • 9000+ 1,66 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 1500
1.9475 EUR