SKHE 3500/1550-2,0



VRRM 8000 V
IFAV 2.5 A

Part Number: 05603650
Net unit weight: 0.063 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 22,54 €
  • 36+ 16,10 €
  • 180+ 15,30 €
more Prices
Prices excl. Tax and Shipping
22.53975 EUR