SKN 130/12 C/ ESPAG.

Stud Diode

VRRM 1200 V
IFAV 130 A

Part Number: 02620460
Net unit weight: 0.105 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 49,45 €
  • 6+ 17,66 €
  • 30+ 16,78 €
more Prices
Prices excl. Tax and Shipping
49.446 EUR