SKN 130/12

Stud Diode

VRRM 1200 V
IFAV 130 A

Part Number: 02235310
Net unit weight: 0.096 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 46,67 €
  • 6+ 16,67 €
  • 30+ 15,84 €
more Prices
Prices excl. Tax and Shipping
46.66825 EUR