SKN 130/16 M12X1,5

Stud Diode

VRRM 1600 V
IFAV 130 A

Part Number: 02629070
Net unit weight: 0.096 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 58.44 $
  • 6+ 20.87 $
  • 30+ 19.82 $
more Prices
Prices excl. Tax and Shipping
58.440467 USD