SKN 130/18

Stud Diode

VRRM 1800 V
IFAV 130 A

Part Number: 02235340
Net unit weight: 0.096 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 54,50 €
  • 6+ 19,46 €
  • 30+ 18,49 €
more Prices
Prices excl. Tax and Shipping
54.49925 EUR