SKN 133/12 M12X1,5

Stud Diode

VRRM 1200 V
IFAV 130 A

Part Number: 02624740
Net unit weight: 0.086 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 56,60 €
  • 6+ 20,21 €
  • 30+ 19,20 €
more Prices
Prices excl. Tax and Shipping
56.6005 EUR