SKN 135F12

Stud Diode

VRRM 1200 V
IFAV 135 A

Part Number: 02238420
Net unit weight: 0.09 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 75,08 €
  • 6+ 26,81 €
  • 30+ 25,47 €
more Prices
Prices excl. Tax and Shipping
75.08125 EUR