SKN 136F12

Stud Diode

VRRM 1200 V
IFAV 135 A

Part Number: 02238490
Net unit weight: 0.075 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 64.72 $
  • 6+ 23.11 $
  • 30+ 21.95 $
more Prices
Prices excl. Tax and Shipping
64.71717 USD