SKN 140F17

Stud Diode

VRRM 1700 V
IFAV 140 A

Part Number: 02630370
Net unit weight: 0.09 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 72,67 €
  • 6+ 25,95 €
  • 30+ 24,65 €
more Prices
Prices excl. Tax and Shipping
72.6725 EUR