SKN 141F17

Stud Diode

VRRM 1700 V
IFAV 140 A

Part Number: 02238630
Net unit weight: 0.075 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 62,71 €
  • 6+ 22,40 €
  • 30+ 21,28 €
more Prices
Prices excl. Tax and Shipping
62.7095 EUR