SKN 1503/12 SG

Capsule

VRRM 1200 V
IFAV 1500 A

Part Number: 02645760
Net unit weight: 0.27 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 234,27 €
  • 10+ 79,07 €
  • 50+ 52,72 €
more Prices
Prices excl. Tax and Shipping
234.274 EUR