SKN 1503/18 SG

Capsule

VRRM 1800 V
IFAV 1500 A

Part Number: 02645770
Net unit weight: 0.27 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 293.61 $
  • 10+ 99.09 $
  • 50+ 66.06 $
more Prices
Prices excl. Tax and Shipping
293.614592 USD