SKN 2,5/16

Stud Diode

Standard silicon rectifier diodes


VRRM 1600 V
IFAV 2.5 A

Part Number: 02641600
Net unit weight: 0.005 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 21,24 €
  • 36+ 7,59 €
  • 180+ 7,21 €
more Prices
Prices excl. Tax and Shipping
21.238 EUR