SKN 240/12 UNF C/ ESPAG.

Stud Diode

VRRM 1200 V
IFAV 240 A

Part Number: 02632441
Net unit weight: 0.238 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 86,56 €
  • 6+ 30,91 €
  • 30+ 29,37 €
more Prices
Prices excl. Tax and Shipping
86.56125 EUR