SKN 240/16 C/ ESPAG.

Stud Diode

VRRM 1600 V
IFAV 240 A

Part Number: 02620431
Net unit weight: 0.238 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 105.07 $
  • 6+ 37.53 $
  • 30+ 35.64 $
more Prices
Prices excl. Tax and Shipping
105.067307 USD