SKN 240/16 UNF C/ ESPAG.

Stud Diode

VRRM 1600 V
IFAV 240 A

Part Number: 02633091
Net unit weight: 0.238 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 96,08 €
  • 6+ 34,32 €
  • 30+ 32,60 €
more Prices
Prices excl. Tax and Shipping
96.0835 EUR