SKN 240/16 UNF

Stud Diode

VRRM 1600 V
IFAV 240 A

Part Number: 02236761
Net unit weight: 0.265 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 92,13 €
  • 6+ 32,90 €
  • 30+ 31,26 €
more Prices
Prices excl. Tax and Shipping
92.127 EUR