SKN 240/18

Stud Diode

VRRM 1800 V
IFAV 240 A

Part Number: 02236671
Net unit weight: 0.238 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 95,86 €
  • 6+ 34,24 €
  • 30+ 32,52 €
more Prices
Prices excl. Tax and Shipping
95.858 EUR