SKN 26/12

Stud Diode

VRRM 1200 V
IFAV 25 A

Part Number: 02149100
Net unit weight: 0.007 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 10,99 €
  • 36+ 3,93 €
  • 180+ 3,73 €
more Prices
Prices excl. Tax and Shipping
10.988 EUR