SKN 26/16

Stud Diode

VRRM 1600 V
IFAV 25 A

Part Number: 02149120
Net unit weight: 0.007 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 12,12 €
  • 36+ 4,33 €
  • 180+ 4,11 €
more Prices
Prices excl. Tax and Shipping
12.1155 EUR