SKN 300/08

Stud Diode

VRRM 800 V
IFAV 300 A

Part Number: 02644520
Net unit weight: 0.265 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 94.57 $
  • 6+ 33.78 $
  • 30+ 32.09 $
more Prices
Prices excl. Tax and Shipping
94.567123 USD