SKN 300/12 UNF

Stud Diode

VRRM 1200 V
IFAV 300 A

Part Number: 02642450
Net unit weight: 0.265 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 101.68 $
  • 6+ 36.32 $
  • 30+ 34.50 $
more Prices
Prices excl. Tax and Shipping
101.682378 USD