SKN 300/12

Stud Diode

VRRM 1200 V
IFAV 300 A

Part Number: 02644530
Net unit weight: 0.265 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 92,99 €
  • 6+ 33,21 €
  • 30+ 31,55 €
more Prices
Prices excl. Tax and Shipping
92.988 EUR