SKN 320/08 UNF

Stud Diode

VRRM 800 V
IFAV 320 A

Part Number: 02636051
Net unit weight: 0.44 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 155,98 €
  • 6+ 55,71 €
  • 30+ 52,93 €
more Prices
Prices excl. Tax and Shipping
155.9845 EUR