SKN 320/08

Stud Diode

VRRM 800 V
IFAV 320 A

Part Number: 02237281
Net unit weight: 0.49 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 170.57 $
  • 6+ 60.92 $
  • 30+ 57.88 $
more Prices
Prices excl. Tax and Shipping
170.569051 USD