SKN 320/16 UNF

Stud Diode

VRRM 1600 V
IFAV 320 A

Part Number: 02636071
Net unit weight: 0.44 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 181,02 €
  • 6+ 64,65 €
  • 30+ 61,42 €
more Prices
Prices excl. Tax and Shipping
181.015 EUR